
Brand: TayMac
Catalog ID: CLB100
Application
For use with threaded Rigid/IMC conduit, or EMT, for pulling access or to split a run into multiple directions.
Catalog Number
CLB100
Conduit Type
Combination
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LB Type Conduit Bodies
UPC
050169815205
Dimensions
5.919 in x 1.819 in x 2.776 in
Height
2.776 in
Length
5.919 in
Trade Size
1 in
Weight
0.39 lb
Width
1.819 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
25
Minimum Pack Quantity
5
Pallet Quantity
1250