
Brand: TayMac
Catalog ID: COLL125
Application
For use with threaded Rigid/IMC conduit, or EMT, for pulling access or to split a run into multiple directions. Removable cover allows access for maintenance and making taps and splices to conductors.
Catalog Number
COLL125
Conduit Type
Combination
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LL Type Conduit Bodies
UPC
050169815274
Dimensions
7.819 in x 3.52 in x 2.736 in
Height
2.736 in
Length
7.819 in
Package Height
4.055 in
Package Length
8.661 in
Package Weight
2.513 lb
Package Width
6.102 in
Trade Size
1-1/4 in
Weight
1.139 lb
Width
3.52 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
10
Minimum Pack Quantity
2
Pallet Quantity
480