
Brand: TayMac
Catalog ID: COT125
Application
For use with threaded Rigid/IMC conduit, or EMT, for pulling access or to split a run into multiple directions. Removable cover allows access for maintenance and making taps and splices to conductors.
Catalog Number
COT125
Conduit Type
Combination
Fitting Type
Conduit Bodies
Material
Aluminum
Type
T Type Conduit Bodies
UPC
050169815519
Dimensions
8.346 in x 3.52 in x 2.736 in
Height
2.736 in
Length
8.346 in
Package Height
4.055 in
Package Length
8.661 in
Package Weight
2.425 lb
Package Width
6.102 in
Trade Size
1-1/4 in
Weight
1.111 lb
Width
3.52 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
10
Minimum Pack Quantity
2
Pallet Quantity
480