TAYMAC
Image of CT075 COMBO (Rigid/IMC or EMT) Bodies

COMBO (Rigid/IMC or EMT) Bodies

Brand: TayMac

Catalog ID: CT075

3/4 in. Combo T Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

General

Application

For use with threaded Rigid/IMC conduit, or EMT, for pulling access or to split a run into multiple directions.

Catalog Number

CT075

Conduit Type

Combination

Fitting Type

Conduit Bodies

Material

Aluminum

Type

T Type Conduit Bodies

UPC

050169815557

Dimensions

Dimensions

5.512 in x 2.303 in x 1.626 in

Height

1.626 in

Length

5.512 in

Package Height

4.213 in

Package Length

11.417 in

Package Weight

3.395 lb

Package Width

5.906 in

Trade Size

3/4 in

Weight

0.312 lb

Width

2.303 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

50

Minimum Pack Quantity

10

Pallet Quantity

1500