Image of CSC350 CONDUIT BODY COVERS
* Representative image
Image of CSC350 CONDUIT BODY COVERS
play
TayMac:® Aluminum Series Conduit Bodies

CONDUIT BODY COVERS

Brand: TayMac

Catalog ID: CSC350

3-1/2 in. Stamped Aluminum Cover

  • Lightweight aluminum construction provides corrosion resistance and easy installation.
  • Screws included.

Product details

General

Catalog Number

CSC350

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Conduit Bodies

Material

Aluminum

Type

Conduit Body Replacement Parts

UPC

092326213875

Dimensions

Dimensions

14.97 in x 5.52 in x 0.2 in

Height

0.2 in

Length

14.97 in

Trade Size

3-1/2 in

Weight

0.7 lb

Width

5.52 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

800

Media

Videos

play
TayMac:® Aluminum Series Conduit Bodies