TAYMAC
Image of SSC075 CONDUIT BODY COVERS
*Representative image
Image of SSC075 CONDUIT BODY COVERS
play
TayMac:® Aluminum Series Conduit Bodies
Image of SSC075 CONDUIT BODY COVERS

CONDUIT BODY COVERS

Brand: TayMac

Catalog ID: SSC075

3/4 in. Stamped Steel Cover

  • Galvanized steel construction
  • Combination head screws included

General

Application

Covers are for use with TayMac® conduit bodies and gaskets.

Catalog Number

SSC075

Fitting Type

Conduit Bodies

Material

Steel

Product Family

Conduit Bodies

Product Type

Conduit Bodies

Type

Conduit Body Replacement Parts

UPC

050169817117

Dimensions

Dimensions

4.665 in x 1.535 in x 0.236 in

Height

0.236 in

Length

4.665 in

Package Height

2.165 in

Package Length

6.89 in

Package Weight

2.205 lb

Package Width

4.921 in

Trade Size

3/4 in

Weight

0.079 lb

Width

1.535 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

250

Pallet Quantity

12000

Standard Package

25