



Brand: TayMac
Catalog ID: SSC100
Application
Covers are for use with TayMac® conduit bodies and gaskets.
Catalog Number
SSC100
Fitting Type
Conduit Bodies
Material
Steel
Product Family
Conduit Bodies
Product Type
Conduit Bodies
Type
Conduit Body Replacement Parts
UPC
050169817124
Dimensions
5.374 in x 1.791 in x 0.236 in
Height
0.236 in
Length
5.374 in
Package Height
2.362 in
Package Length
5.709 in
Package Weight
1.124 lb
Package Width
3.15 in
Trade Size
1 in
Weight
0.105 lb
Width
1.791 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
100
Pallet Quantity
9000
Standard Package
10