TAYMAC
Image of SSC125 CONDUIT BODY COVERS
*Representative image
Image of SSC125 CONDUIT BODY COVERS
play
TayMac:® Aluminum Series Conduit Bodies
Image of SSC125 CONDUIT BODY COVERS

CONDUIT BODY COVERS

Brand: TayMac

Catalog ID: SSC125

1-1/4 in. Stamped Steel Cover

  • Galvanized steel construction
  • Combination head screws included

General

Application

Covers are for use with TayMac® conduit bodies and gaskets.

Catalog Number

SSC125

Fitting Type

Conduit Bodies

Material

Steel

Product Family

Conduit Bodies

Product Type

Conduit Bodies

Type

Conduit Body Replacement Parts

UPC

050169817131

Dimensions

Dimensions

7.283 in x 2.5 in x 0.236 in

Height

0.236 in

Length

7.283 in

Trade Size

1-1/4 in

Weight

0.23 lb

Width

2.5 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

25

Pallet Quantity

6875

Standard Package

25