TAYMAC
Image of SSC075 CONDUIT BODY COVERS

CONDUIT BODY COVERS

Brand: TayMac

Catalog ID: SSC075

3/4 in. Stamped Steel Cover

  • Galvanized steel construction
  • Combination head screws included

General

Application

Covers are for use with TayMac® conduit bodies and gaskets.

Catalog Number

SSC075

Fitting Type

Conduit Bodies

Material

Steel

Type

Conduit Body Replacement Parts

UPC

050169817117

Dimensions

Dimensions

4.665 in x 1.535 in x 0.236 in

Height

0.236 in

Length

4.665 in

Package Height

2.165 in

Package Length

6.89 in

Package Weight

2.205 lb

Package Width

4.921 in

Trade Size

3/4 in

Weight

0.079 lb

Width

1.535 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

250

Pallet Quantity

12000

Standard Package

25