TAYMAC
Image of SSC100 CONDUIT BODY COVERS

CONDUIT BODY COVERS

Brand: TayMac

Catalog ID: SSC100

1 in. Stamped Steel Cover

  • Galvanized steel construction
  • Combination head screws included

General

Application

Covers are for use with TayMac® conduit bodies and gaskets.

Catalog Number

SSC100

Fitting Type

Conduit Bodies

Material

Steel

Type

Conduit Body Replacement Parts

UPC

050169817124

Dimensions

Dimensions

5.374 in x 1.791 in x 0.236 in

Height

0.236 in

Length

5.374 in

Package Height

2.362 in

Package Length

5.709 in

Package Weight

1.124 lb

Package Width

3.15 in

Trade Size

1 in

Weight

0.105 lb

Width

1.791 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

100

Pallet Quantity

9000

Standard Package

10