
Brand: TayMac
Catalog ID: SSC125
Application
Covers are for use with TayMac® conduit bodies and gaskets.
Catalog Number
SSC125
Fitting Type
Conduit Bodies
Material
Steel
Type
Conduit Body Replacement Parts
UPC
050169817131
Dimensions
7.283 in x 2.5 in x 0.236 in
Height
0.236 in
Length
7.283 in
Trade Size
1-1/4 in
Weight
0.23 lb
Width
2.5 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
25
Pallet Quantity
6875
Standard Package
25