TAYMAC
Image of SSC250 CONDUIT BODY COVERS

CONDUIT BODY COVERS

Brand: TayMac

Catalog ID: SSC250

2-1/2 in. Stamped Steel Cover

  • Galvanized steel construction
  • Combination head screws included

General

Application

Covers are for use with TayMac® conduit bodies and gaskets.

Catalog Number

SSC250

Fitting Type

Conduit Bodies

Material

Steel

Type

Conduit Body Replacement Parts

UPC

050169817162

Dimensions

Dimensions

12.205 in x 4.528 in x 0.315 in

Height

0.315 in

Length

12.205 in

Trade Size

2-1/2 in

Weight

1.154 lb

Width

4.528 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

10

Pallet Quantity

2160

Standard Package

10