Brand: TayMac
Catalog ID: CRG250
Catalog Number
CRG250
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Conduit Bodies
Material
Rubber
Type
Conduit Body Replacement Parts
UPC
092326213776
Dimensions
12.25 in x 4.25 in x 0.06 in
Height
0.06 in
Length
12.25 in
Trade Size
2-1/2 in
Weight
0.176 lb
Width
4.25 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
50
Pallet Quantity
7350