
Brand: TayMac
Catalog ID: CRG350
Catalog Number
CRG350
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Conduit Bodies
Material
Rubber
Type
Conduit Body Replacement Parts
UPC
092326213905
Dimensions
15 in x 5.63 in x 0.06 in
Height
0.06 in
Length
15 in
Trade Size
3-1/2 in
Weight
0.24 lb
Width
5.63 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
50
Pallet Quantity
4000