TAYMAC
Image of CRG350 CONDUIT BODY GASKETS
*Representative image
Image of CRG350 CONDUIT BODY GASKETS
play
TayMac:® Aluminum Series Conduit Bodies
Image of CRG350 CONDUIT BODY GASKETS

CONDUIT BODY GASKETS

Brand: TayMac

Catalog ID: CRG350

3-1/2 in. Conduit Body Rubber Gasket

Color - Black.

General

Catalog Number

CRG350

Fitting Type

Conduit Bodies

Material

Rubber

Product Family

Conduit Bodies

Product Type

Conduit Bodies

Type

Conduit Body Replacement Parts

UPC

092326213905

Dimensions

Dimensions

15 in x 5.63 in x 0.06 in

Height

0.06 in

Length

15 in

Trade Size

3-1/2 in

Weight

0.24 lb

Width

5.63 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

50

Pallet Quantity

4000