TAYMAC
Image of EAC125 EMT Conduit Bodies
*Representative image
Image of EAC125 EMT Conduit Bodies
play
TayMac:® Aluminum Series Conduit Bodies
Image of EAC125 EMT Conduit Bodies

EMT Conduit Bodies

Brand: TayMac

Catalog ID: EAC125

1-1/4 in EMT C Assembly

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Includes NBR synthetic rubber gasket
  • Stamped aluminum cover
  • Combination head screw

General

Application

For use with EMT conduit, for pulling access or to split into multiple directions. Removable cover allows access for maintenance and making taps and splices to conductors.

Catalog Number

EAC125

Conduit Type

EMT

Fitting Type

Conduit Bodies

Material

Aluminum

Product Family

Conduit Bodies

Product Type

Conduit Bodies

Type

C Type Conduit Bodies

UPC

050169815632

Dimensions

Dimensions

8.346 in x 2.508 in x 2.736 in

Height

2.736 in

Length

8.346 in

Package Height

3.346 in

Package Length

12.992 in

Package Weight

5.512 lb

Package Width

8.661 in

Trade Size

1-1/4 in

Weight

1.013 lb

Width

2.508 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

25

Minimum Pack Quantity

5

Pallet Quantity

800