TAYMAC
Image of EALL100 EMT Conduit Bodies
*Representative image
Image of EALL100 EMT Conduit Bodies
play
TayMac:® Aluminum Series Conduit Bodies
Image of EALL100 EMT Conduit Bodies

EMT Conduit Bodies

Brand: TayMac

Catalog ID: EALL100

1 in. EMT LL Assembly

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Includes NBR synthetic rubber gasket
  • Stamped aluminum cover
  • Combination head screw

General

Application

For use with EMT conduit, for pulling access or to split a run into multiple directions. Removable cover allows for maintenance and making taps and splices to conductors.

Catalog Number

EALL100

Conduit Type

EMT

Fitting Type

Conduit Bodies

Material

Aluminum

Product Family

Conduit Bodies

Product Type

Conduit Bodies

Type

LL Type Conduit Bodies

UPC

050169816028

Dimensions

Dimensions

5.919 in x 2.681 in x 2.126 in

Height

2.126 in

Length

5.919 in

Package Height

2.953 in

Package Length

12.205 in

Package Weight

2.866 lb

Package Width

6.496 in

Trade Size

1 in

Weight

0.514 lb

Width

2.681 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

25

Minimum Pack Quantity

5

Pallet Quantity

1000