TAYMAC
Image of EALR150 EMT Conduit Bodies
*Representative image
Image of EALR150 EMT Conduit Bodies
play
TayMac:® Aluminum Series Conduit Bodies
Image of EALR150 EMT Conduit Bodies

EMT Conduit Bodies

Brand: TayMac

Catalog ID: EALR150

1-1/2 in. EMT LR Assembly

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Includes NBR synthetic rubber gasket
  • Stamped aluminum cover
  • Combination head screw

General

Application

For use with EMT conduit, for pulling access or to split a run into mulitple directions. Removable cover allows access for maintenance and making taps and splices to conductors.

Catalog Number

EALR150

Conduit Type

EMT

Fitting Type

Conduit Bodies

Material

Aluminum

Product Family

Conduit Bodies

Product Type

Conduit Bodies

Type

LR Type Conduit Bodies

UPC

050169816240

Dimensions

Dimensions

7.819 in x 3.52 in x 2.736 in

Height

2.736 in

Length

7.819 in

Package Height

4.055 in

Package Length

8.661 in

Package Weight

2.469 lb

Package Width

6.102 in

Trade Size

1-1/2 in

Weight

1.078 lb

Width

3.52 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

10

Minimum Pack Quantity

2

Pallet Quantity

480