TAYMAC
Image of EAT300 EMT Conduit Bodies
*Representative image
Image of EAT300 EMT Conduit Bodies
play
TayMac:® Aluminum Series Conduit Bodies
Image of EAT300 EMT Conduit Bodies

EMT Conduit Bodies

Brand: TayMac

Catalog ID: EAT300

3 in. EMT T Assembly

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Includes NBR synthetic rubber gasket
  • Stamped aluminum cover
  • Combination head screw

General

Application

For use with EMT conduit, for pulling access or to split a run into mulitple directions. Removable cover allows access for maintenance and making taps and splices to conductors.

Catalog Number

EAT300

Conduit Type

EMT

Fitting Type

Conduit Bodies

Material

Aluminum

Product Family

Conduit Bodies

Product Type

Conduit Bodies

Type

T Type Conduit Bodies

UPC

050169816479

Dimensions

Dimensions

13.465 in x 5.886 in x 4.843 in

Height

4.843 in

Length

13.465 in

Trade Size

3 in

Weight

4.101 lb

Width

5.886 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

1

Pallet Quantity

120