TAYMAC
Image of ELB400 EMT Conduit Bodies
*Representative image
Image of ELB400 EMT Conduit Bodies
play
TayMac:® Aluminum Series Conduit Bodies
Image of ELB400 EMT Conduit Bodies

EMT Conduit Bodies

Brand: TayMac

Catalog ID: ELB400

4 in. EMT LB Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

General

Application

For use with EMT conduit, for pulling access or to split into multiple directions.

Catalog Number

ELB400

Conduit Type

EMT

Fitting Type

Conduit Bodies

Material

Aluminum

Product Family

Conduit Bodies

Product Type

Conduit Bodies

Type

LB Type Conduit Bodies

UPC

050169815991

Dimensions

Dimensions

15.65 in x 5.551 in x 7.087 in

Height

7.087 in

Length

15.65 in

Trade Size

4 in

Weight

5.949 lb

Width

5.551 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

1

Pallet Quantity

60