



Brand: TayMac
Catalog ID: ELR250
Application
For use with EMT conduit, for pulling access or to split a run into multiple directions.
Catalog Number
ELR250
Conduit Type
EMT
Fitting Type
Conduit Bodies
Material
Aluminum
Product Family
Conduit Bodies
Product Type
Conduit Bodies
Type
LR Type Conduit Bodies
UPC
050169816363
Dimensions
12.835 in x 5.886 in x 3.976 in
Height
3.976 in
Length
12.835 in
Trade Size
2-1/2 in
Weight
2.858 lb
Width
5.886 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
1
Pallet Quantity
120