TAYMAC
Image of ELL400 EMT Conduit Bodies
*Representative image
Image of ELL400 EMT Conduit Bodies
play
TayMac:® Aluminum Series Conduit Bodies
Image of ELL400 EMT Conduit Bodies

EMT Conduit Bodies

Brand: TayMac

Catalog ID: ELL400

4 in. EMT LL Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Includes NBR synthetic rubber gasket
  • Stamped aluminum cover
  • Combination head screw

General

Application

For use with EMT conduit, for pulling access or to split a run into multiple directions.

Catalog Number

ELL400

Conduit Type

EMT

Fitting Type

Conduit Bodies

Material

Aluminum

Product Family

Conduit Bodies

Product Type

Conduit Bodies

Type

LL Type Conduit Bodies

UPC

050169816196

Dimensions

Dimensions

15.65 in x 7.657 in x 5.591 in

Height

5.591 in

Length

15.65 in

Trade Size

4 in

Weight

6.131 lb

Width

7.657 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

1

Pallet Quantity

60