TAYMAC
Image of ELR200 EMT Conduit Bodies
*Representative image
Image of ELR200 EMT Conduit Bodies
play
TayMac:® Aluminum Series Conduit Bodies
Image of ELR200 EMT Conduit Bodies

EMT Conduit Bodies

Brand: TayMac

Catalog ID: ELR200

2 in. EMT LR Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

General

Application

For use with EMT conduit, for pulling access or to split a run into multiple directions.

Catalog Number

ELR200

Conduit Type

EMT

Fitting Type

Conduit Bodies

Material

Aluminum

Product Family

Conduit Bodies

Product Type

Conduit Bodies

Type

LR Type Conduit Bodies

UPC

050169816356

Dimensions

Dimensions

10.051 in x 4.272 in x 3.406 in

Height

3.406 in

Length

10.051 in

Package Height

5.118 in

Package Length

11.024 in

Package Weight

1.984 lb

Package Width

4.134 in

Trade Size

2 in

Weight

1.515 lb

Width

4.272 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

5

Pallet Quantity

180