TAYMAC
Image of ET050 EMT Conduit Bodies
*Representative image
Image of ET050 EMT Conduit Bodies
play
TayMac:® Aluminum Series Conduit Bodies
Image of ET050 EMT Conduit Bodies

EMT Conduit Bodies

Brand: TayMac

Catalog ID: ET050

1/2 in. EMT T Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

General

Application

For use with Emt conduit, for pulling access or to split a run into multiple directions.

Catalog Number

ET050

Conduit Type

EMT

Fitting Type

Conduit Bodies

Material

Aluminum

Product Family

Conduit Bodies

Product Type

Conduit Bodies

Type

T Type Conduit Bodies

UPC

050169816509

Dimensions

Dimensions

4.724 in x 2.028 in x 1.358 in

Height

1.358 in

Length

4.724 in

Package Height

3.898 in

Package Length

10.748 in

Package Weight

2.425 lb

Package Width

4.921 in

Trade Size

1/2 in

Weight

0.224 lb

Width

2.028 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

100

Minimum Pack Quantity

10

Pallet Quantity

1800