TAYMAC
Image of ET125 EMT Conduit Bodies
*Representative image
Image of ET125 EMT Conduit Bodies
play
TayMac:® Aluminum Series Conduit Bodies
Image of ET125 EMT Conduit Bodies

EMT Conduit Bodies

Brand: TayMac

Catalog ID: ET125

1-1/4 in. EMT T Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

General

Application

For use with Emt conduit, for pulling access or to split a run into multiple directions.

Catalog Number

ET125

Conduit Type

EMT

Fitting Type

Conduit Bodies

Material

Aluminum

Product Family

Conduit Bodies

Product Type

Conduit Bodies

Type

T Type Conduit Bodies

UPC

050169816530

Dimensions

Dimensions

8.346 in x 3.52 in x 2.5 in

Height

2.5 in

Length

8.346 in

Package Height

4.055 in

Package Length

8.661 in

Package Weight

2.116 lb

Package Width

6.102 in

Trade Size

1-1/4 in

Weight

0.937 lb

Width

3.52 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

10

Minimum Pack Quantity

2

Pallet Quantity

480