TAYMAC
Image of ET250 EMT Conduit Bodies
*Representative image
Image of ET250 EMT Conduit Bodies
play
TayMac:® Aluminum Series Conduit Bodies
Image of ET250 EMT Conduit Bodies

EMT Conduit Bodies

Brand: TayMac

Catalog ID: ET250

2-1/2 in. EMT T Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

General

Application

For use with Emt conduit, for pulling access or to split a run into multiple directions.

Catalog Number

ET250

Conduit Type

EMT

Fitting Type

Conduit Bodies

Material

Aluminum

Product Family

Conduit Bodies

Product Type

Conduit Bodies

Type

T Type Conduit Bodies

UPC

050169816561

Dimensions

Dimensions

13.465 in x 5.886 in x 3.976 in

Height

3.976 in

Length

13.465 in

Trade Size

2-1/2 in

Weight

3.02 lb

Width

5.886 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

1

Pallet Quantity

120