TAYMAC
Image of ET400 EMT Conduit Bodies
*Representative image
Image of ET400 EMT Conduit Bodies
play
TayMac:® Aluminum Series Conduit Bodies
Image of ET400 EMT Conduit Bodies

EMT Conduit Bodies

Brand: TayMac

Catalog ID: ET400

4 in. EMT T Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

General

Application

For use with Emt conduit, for pulling access or to split a run into multiple directions.

Catalog Number

ET400

Conduit Type

EMT

Fitting Type

Conduit Bodies

Material

Aluminum

Product Family

Conduit Bodies

Product Type

Conduit Bodies

Type

T Type Conduit Bodies

UPC

050169816592

Dimensions

Dimensions

16.299 in x 7.657 in x 5.591 in

Height

5.591 in

Length

16.299 in

Trade Size

4 in

Weight

6.467 lb

Width

7.657 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

1

Pallet Quantity

60