TAYMAC
Image of EALB125 EMT Conduit Bodies

EMT Conduit Bodies

Brand: TayMac

Catalog ID: EALB125

1-1/4 in. EMT LB Assembly

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Includes NBR synthetic rubber gasket
  • Stamped aluminum cover
  • Combination head screw

General

Application

For use with EMT conduit, for pulling access or to split into multiple directions. Removable cover allows access for maintenance and making taps and splices to conductors.

Catalog Number

EALB125

Conduit Type

EMT

Fitting Type

Conduit Bodies

Material

Aluminum

Type

LB Type Conduit Bodies

UPC

050169815830

Dimensions

Dimensions

7.819 in x 2.508 in x 3.76 in

Height

3.76 in

Length

7.819 in

Package Height

4.055 in

Package Length

8.661 in

Package Weight

2.425 lb

Package Width

6.102 in

Trade Size

1-1/4 in

Weight

1.153 lb

Width

2.508 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

10

Minimum Pack Quantity

2

Pallet Quantity

480