TAYMAC
Image of ELB100 EMT Conduit Bodies

EMT Conduit Bodies

Brand: TayMac

Catalog ID: ELB100

1 in. EMT LB Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

General

Application

For use with EMT conduit, for pulling access or to split into multiple directions.

Catalog Number

ELB100

Conduit Type

EMT

Fitting Type

Conduit Bodies

Material

Aluminum

Type

LB Type Conduit Bodies

UPC

050169815922

Dimensions

Dimensions

5.919 in x 1.819 in x 2.776 in

Height

2.776 in

Length

5.919 in

Package Height

4.016 in

Package Length

8.11 in

Package Weight

2.205 lb

Package Width

6.299 in

Trade Size

1 in

Weight

0.39 lb

Width

1.819 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

25

Minimum Pack Quantity

5

Pallet Quantity

1250