
Brand: TayMac
Catalog ID: EC300
Application
For use with EMT conduit, for pulling access or to split a run into multiple directions.
Catalog Number
EC300
Conduit Type
EMT
Fitting Type
Conduit Bodies
Material
Aluminum
Type
C Type Conduit Bodies
UPC
050169815779
Dimensions
13.465 in x 4.488 in x 4.528 in
Height
4.528 in
Length
13.465 in
Trade Size
3 in
Weight
3.071 lb
Width
4.488 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
1
Pallet Quantity
168