TAYMAC
Image of EC350 EMT Conduit Bodies
* Representative image
Image of EC350 EMT Conduit Bodies
play
TayMac:® Aluminum Series Conduit Bodies

EMT Conduit Bodies

Brand: TayMac

Catalog ID: EC350

3-1/2 in. EMT C Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

Product details

General

Application

For use with EMT conduit, for pulling access or to split a run into multiple directions.

Catalog Number

EC350

Conduit Type

EMT

Fitting Type

Conduit Bodies

Material

Aluminum

Type

C Type Conduit Bodies

UPC

050169815786

Dimensions

Dimensions

16.299 in x 5.551 in x 5.591 in

Height

5.591 in

Length

16.299 in

Trade Size

3-1/2 in

Weight

6.437 lb

Width

5.551 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

1

Pallet Quantity

84

Media

Videos

play
TayMac:® Aluminum Series Conduit Bodies