TAYMAC
Image of ELR300 EMT Conduit Bodies

EMT Conduit Bodies

Brand: TayMac

Catalog ID: ELR300

3 in. EMT LR Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

General

Application

For use with EMT conduit, for pulling access or to split a run into multiple directions.

Catalog Number

ELR300

Conduit Type

EMT

Fitting Type

Conduit Bodies

Material

Aluminum

Type

LR Type Conduit Bodies

UPC

050169816370

Dimensions

Dimensions

12.835 in x 5.886 in x 4.528 in

Height

4.528 in

Length

12.835 in

Trade Size

3 in

Weight

3.133 lb

Width

5.886 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

1

Pallet Quantity

120