
Brand: TayMac
Catalog ID: ELR350
Application
For use with EMT conduit, for pulling access or to split a run into multiple directions.
Catalog Number
ELR350
Conduit Type
EMT
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LR Type Conduit Bodies
UPC
050169816387
Dimensions
15.65 in x 7.657 in x 5.591 in
Height
5.591 in
Length
15.65 in
Trade Size
3-1/2 in
Weight
6.345 lb
Width
7.657 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
1
Pallet Quantity
60