TAYMAC
Image of EAT200 EMT Conduit Bodies

EMT Conduit Bodies

Brand: TayMac

Catalog ID: EAT200

2 in. EMT T Assembly

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Includes NBR synthetic rubber gasket
  • Stamped aluminum cover
  • Combination head screw

General

Application

For use with EMT conduit, for pulling access or to split a run into mulitple directions. Removable cover allows access for maintenance and making taps and splices to conductors.

Catalog Number

EAT200

Conduit Type

EMT

Fitting Type

Conduit Bodies

Material

Aluminum

Type

T Type Conduit Bodies

UPC

050169816455

Dimensions

Dimensions

10.551 in x 4.272 in x 3.642 in

Height

3.642 in

Length

10.551 in

Trade Size

2 in

Weight

1.768 lb

Width

4.272 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

2

Minimum Pack Quantity

2

Pallet Quantity

288