Image of EAT250 EMT Conduit Bodies
* Representative image
Image of EAT250 EMT Conduit Bodies
play
TayMac:® Aluminum Series Conduit Bodies

EMT Conduit Bodies

Brand: TayMac

Catalog ID: EAT250

2-1/2 in. EMT T Assembly

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Includes NBR synthetic rubber gasket
  • Stamped aluminum cover
  • Combination head screw

Product details

General

Application

For use with EMT conduit, for pulling access or to split a run into mulitple directions. Removable cover allows access for maintenance and making taps and splices to conductors.

Catalog Number

EAT250

Conduit Type

EMT

Fitting Type

Conduit Bodies

Material

Aluminum

Type

T Type Conduit Bodies

UPC

050169816462

Dimensions

Dimensions

13.465 in x 5.886 in x 4.291 in

Height

4.291 in

Length

13.465 in

Trade Size

2-1/2 in

Weight

3.704 lb

Width

5.886 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

1

Pallet Quantity

120

Media

Videos

play
TayMac:® Aluminum Series Conduit Bodies