TAYMAC
Image of ET200 EMT Conduit Bodies

EMT Conduit Bodies

Brand: TayMac

Catalog ID: ET200

2 in. EMT T Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

General

Application

For use with Emt conduit, for pulling access or to split a run into multiple directions.

Catalog Number

ET200

Conduit Type

EMT

Fitting Type

Conduit Bodies

Material

Aluminum

Type

T Type Conduit Bodies

UPC

050169816554

Dimensions

Dimensions

10.551 in x 4.272 in x 3.406 in

Height

3.406 in

Length

10.551 in

Trade Size

2 in

Weight

1.473 lb

Width

4.272 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

2

Minimum Pack Quantity

2

Pallet Quantity

288