Image of MX7200 Jumbo 2-Gang Weatherproof In-Use Cover, EXTRA DUTY®, Vertical, 55-in-1, 5-1/8 in. Deep, Gray

Jumbo 2-Gang Weatherproof In-Use Cover, EXTRA DUTY®, Vertical, 55-in-1, 5-1/8 in. Deep, Gray

OR

Brand: TayMac

Catalog ID: MX7200

Collection name: RaynGuard;Extra Duty

Jumbo 2-Gang Weatherproof In-Use Cover, EXTRA DUTY®, Vertical, 55-in-1, 5-1/8 in. Deep, Gray

  • Heavy duty die-cast metal construction with premium powder coat
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 55-in-1 custom device configurations, comes pre-configured for GFCI
  • Includes attached gasket and mounting hardware
  • Lockable tab
  • Extra Duty® rated
  • Vertical mount

General

Application

In Use

Catalog Number

MX7200

Color

Gray

Construction

Metallic

Cover Type

In-Use

EU RoHS Indicator

No

Material

Aluminum

Material Type

Metallic

Number of Gang(s)

2-Gang

Type

Cover

UPC

050169972007

Dimensions

Actual Depth

5.486 in

Cubic Capacity

170.405096875 cu.in

Depth

5.125 in

Height

6.575 in

Weight

1.136 lb

Width

5.057 in

Certifications And Compliance

Certified Listed

UL Listed

Compliance

Extra-Duty

EU RoHS Indicator

No

NEC

Compliant

Nema Rating

NEMA 3R

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

2

Pallet Quantity

336