Image of AD93W MASQUE® 5000 CATV Adapter Plate, White
Image of AD93W MASQUE® 5000 CATV Adapter Plate, White
play
MASQUE® Wallplates

MASQUE® 5000 CATV Adapter Plate, White

Brand: TayMac

Catalog ID: AD93W

Collection name: MASQUE 5000 Series

MASQUE® 5000 CATV Adapter Plate, White

TayMac® MASQUE® 5000 Series Cover wall plate adapters provide a contemporary, designer look. The wall plates provide enhanced ascetics and durability.

  • Achieve fantastic colors - MASQUE® 5000 Series adapters are easily painted or wallpapered to match or complement walls
  • For use with MASQUE® 5000 Series wall plates
  • Unbreakable premium plastic
  • Won't not crack or distort during installation
  • Hides outdated, discolored outlets and devices

Product details

General

Catalog Number

AD93W

Color

White

EU RoHS Indicator

Contact Manufacturer

Material

Plastic

Style

Cable TV

Sub Brand

MASQUE® 5000 Series

UPC

092326104371

Dimensions

Dimensions

0.28 in x 1.49 in x 4.08 in

Height

4.08 in

Length

0.28 in

Weight

0.06 lb

Width

1.49 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

10080

Resources and downloads

Media

Videos

play
MASQUE® Wallplates