TAYMAC
MASQUE® Series, 5000 Blank Adapter Plate, White
Image of AD10W MASQUE® Series, 5000 Blank Adapter Plate, White

MASQUE® Series, 5000 Blank Adapter Plate, White

Brand: TayMac

Catalog ID: AD10W

MASQUE® 5000 Blank Adapter Plate, White

TayMac® MASQUE® 5000 Series Cover wall plate adapters provide a contemporary, designer look. The wall plates provide enhanced ascetics and durability.

  • Achieve fantastic colors - MASQUE® 5000 Series adapters are easily painted or wallpapered to match or complement walls
  • For use with MASQUE® 5000 Series wall plates
  • Unbreakable premium plastic
  • Won't not crack or distort during installation
  • Fits any standard decorator style device

General

Catalog Number

AD10W

Color

White

EU RoHS Indicator

Contact Manufacturer

Material

Plastic

Series

MASQUE 5000 Series

Style

Blank

Sub Brand

MASQUE® 5000 Series

UPC

092326104319

Dimensions

Dimensions

0.242 in x 1.49 in x 4.08 in

Height

4.08 in

Length

0.242 in

Weight

0.05 lb

Width

1.49 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

10080