TAYMAC
MASQUE® Series, 5000 Duplex Adapter Plate, White
Image of AD20W MASQUE® Series, 5000 Duplex Adapter Plate, White
Image of AD20W MASQUE® Series, 5000 Duplex Adapter Plate, White
play
3D View
play
360 View
+4
MASQUE® Wallplates

MASQUE® Series, 5000 Duplex Adapter Plate, White

Brand: TayMac

Catalog ID: AD20W

MASQUE® 5000 Duplex Adapter Plate, White

TayMac® MASQUE® 5000 Series Cover wall plate adapters provide a contemporary, designer look. The wall plates provide enhanced ascetics and durability.

  • Achieve fantastic colors - MASQUE® 5000 Series adapters are easily painted or wallpapered to match or complement walls
  • For use with MASQUE® 5000 Series wall plates
  • Unbreakable premium plastic
  • Won't not crack or distort during installation
  • Hides outdated, discolored outlets and devices

General

Catalog Number

AD20W

Color

White

Material

Plastic

Product Family

Non-Metallic

Product Type

Wallplates

Series

MASQUE 5000 Series

Style

Duplex

Sub Brand

MASQUE® 5000 Series

UPC

092326104326

Dimensions

Dimensions

0.28 in x 1.49 in x 4.08 in

Height

4.08 in

Length

0.28 in

Weight

0.04 lb

Width

1.49 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

10080