TAYMAC
Outdoor Comforts® Series, 1-Gang Weatherproof In-Use Cover, Expandable, EXTRA DUTY® Series, Bronze
Image of ML500Z Outdoor Comforts® Series, 1-Gang Weatherproof In-Use Cover, Expandable, EXTRA DUTY® Series, Bronze

Outdoor Comforts® Series, 1-Gang Weatherproof In-Use Cover, Expandable, EXTRA DUTY® Series, Bronze

Brand: TayMac

Catalog ID: ML500Z

Collection name: Outdoor Comforts®

1-Gang Weatherproof In-Use Cover, Expandable, EXTRA DUTY®, Bronze

  • Revoluntionary patented design expands from 1 in. to 3 in. for In-Use needs
  • Ultra-rugged polycarbonate & synthetic neoprene rubber that will not dry-rot, crack or deteriorate in sunlight
  • Quick-Fit keyhole mounting system allows installation in under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 16-in-1 custom device configurations, comes pre-configured for GFCI
  • 100% paintable surface
  • Clear window allows for quick and easy visual inspection
  • Includes attached gasket and mounting hardware
  • NEMA 3R compliant
ExtraDuty

General

Application

In Use

Catalog Number

ML500Z

Color

Bronze

Construction

Nonmetallic

Cover Type

Expandable;In-Use

Material

Polycarbonate

Material Type

Non-metallic

Mounting Method

Multi-directional

Number of Gang(s)

1-Gang

Series

Outdoor Comforts® EXTRA DUTY® Series

Type

Cover

UPC

050169917435

Weather Resistant

Yes

Dimensions

Cubic Capacity

30.55 cu.in

Depth

1.25 in

Height

6.11 in

Package Height

1.5 in

Package Length

6.2 in

Package Weight

0.45 lb

Package Width

4.1 in

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Compliance

Extra-Duty

NEC

Compliant

Nema Rating

NEMA 3R

Operational

Weather Resistant

Yes

Configuration

Mounting Method

Multi-directional

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

10

Packaging Type

Shrinkwrap

Pallet Quantity

1890

Standard Package

10