Image of PP55W Outdoor Comforts® ParkPost™ Outdoor Power Enclosure, White
Image of PP55W Outdoor Comforts® ParkPost™ Outdoor Power Enclosure, White
play
360 View
play
360 View
+3

Outdoor Comforts® ParkPost™ Outdoor Power Enclosure, White

Brand: TayMac

Catalog ID: PP55W

Collection name: Outdoor Comforts®

Freestanding post enclosure provides outdoor power with unique slide cover. Stylish design suitable for prominent locations rather than hidden away. Heavy duty UV resistant polycarbonate with molded in color provides enhanced durability. Power where you want it!

The TayMac® ParkPost™ is a modern, sleek, free-standing post that provides convenient outdoor power access in a first-of-its-kind slide cover design. The stylish modern look is perfect for prominent locations rather than an eye sore hidden far away or behind landscaping like typical outdoor box and device cover solutions. Can be used occasionally or left plugged in for continuous weatherproof protection. Made from heavy duty UV resistant polycarbonate with molded in color for enhanced durability. It accommodates two power cords including most 16-gauge grounded extension cords. Includes adapters to fit standard duplex, decorator, GFCI, or single round receptacle. Available in choice of gray, white or bronze to coordinate with the outdoor environment. Look for the four slide cover accessory heads coming in early 2024. A convenient way to add modern LED lighting options or a Bluetooth® speaker to any ParkPost™ Outdoor Enclosure! UL listed and NEMA 3R compliant.

  • Provides convenient outdoor power access for yards or any other outdoor spaces.
  • Stylish modern design ideal for prominent locations rather than hidden away like typical outdoor box and device cover solution.
  • Heavy duty UV resistant polycarbonate with molded in color provides enhanced durability.
  • Accommodates two power cords including most 16-gauge grounded extension cords
  • Fits standard duplex, decorator, GFCI, or single round receptacle.
  • Available in Gray, White or Bronze

Adapter plates included for various receptacle styles; (2) 1/2" knockouts for conduit fittings; flexible splashguard keeps moisture and bugs out; fin support help maintain perfect upright position

Product details

General

Application

Direct bury in residential yards or any outdoor living space conducive to in-ground install.

Catalog Number

PP55W

Color

White

Installation Type

Direct Bury

Number of Gang(s)

1-Gang

Series

Post Enclosure

Style

Direct Bury

Type

Non-Metallic

UPC

050169992685

Dimensions

Cubic Capacity

321.75 cu.in

Depth

5.5 in

Dimensions

25.5 in x 4.5 in x 13 in

Height

13 in

Length

25.5 in

Width

4.5 in

Certifications And Compliance

Industry Standard(s)

  • UL Listed
  • NEMA 3R

Logistics

Carton Quantity

4

Pallet Quantity

128

Media

Videos

play
TayMac® ParkPost™ Installation

360 View