Outdoor Comforts® Series, 1-Gang Weatherproof In-Use Cover, Expandable, EXTRA DUTY® Series, Gray
Image of ML500G Outdoor Comforts® Series, 1-Gang Weatherproof In-Use Cover, Expandable, EXTRA DUTY® Series, Gray
Image of ML500G Outdoor Comforts® Series, 1-Gang Weatherproof In-Use Cover, Expandable, EXTRA DUTY® Series, Gray
play
360 View
play
TAYMAC®: ML Series Expandable In-Use Covers
+5
TAYMAC®: Extra-Duty Overview

Outdoor Comforts® Series, 1-Gang Weatherproof In-Use Cover, Expandable, EXTRA DUTY® Series, Gray

Brand: TayMac

Catalog ID: ML500G

Collection name: Outdoor Comforts®

1-Gang Weatherproof In-Use Cover, Expandable, EXTRA DUTY®, Gray

  • Revolutionary design expands from 1 in. to 3 in. for In-Use needs
  • Ultra-rugged polycarbonate & synthetic neoprene rubber that will not dry rot, crack or deteriorate in sunlight
  • Quick-Fit keyhole mounting system allows installation under a minute
  • Universal Fit Adapter System Technology (U-Fast) for 16-in-1 custom device configurations, comes pre-configured for GFCI
  • 100% paintable surface
  • Clear window allows for quick/easy visual inspection
  • Includes attached gasket and mounting hardware
  • NEMA 3R compliant
ExtraDuty

General

Application

In Use

Catalog Number

ML500G

Color

Gray

Construction

Nonmetallic

Cover Type

Expandable;In-Use

Material

Polycarbonate

Material Type

Non-metallic

Mounting Method

Multi-directional

Number of Gang(s)

1-Gang

Product Family

Non-Metallic While-In-Use Covers

Product Type

Weatherproof

Series

Outdoor Comforts® EXTRA DUTY® Series

Type

Cover

UPC

050169917411

Weather Resistant

Yes

Dimensions

Actual Depth

1.55 in

Cubic Capacity

30.55 cu.in

Depth

1.25 in

Height

6.11 in

Package Height

1.25 in

Package Length

5.9 in

Package Weight

0.441 lb

Package Width

3.7 in

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Compliance

Extra-Duty

NEC

Compliant

Nema Rating

NEMA 3R

Operational

Weather Resistant

Yes

Configuration

Mounting Method

Multi-directional

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

10

Packaging Type

Shrinkwrap

Pallet Quantity

1890

Standard Package

10