TAYMAC
2-Gang, MASQUE® Series, 5000 Wallplate, Decorator, White
Image of 5500W 2-Gang, MASQUE® Series, 5000 Wallplate, Decorator, White
Image of 5500W 2-Gang, MASQUE® Series, 5000 Wallplate, Decorator, White
play
3D View
play
360 View
+1
MASQUE® Wallplates

2-Gang, MASQUE® Series, 5000 Wallplate, Decorator, White

Brand: TayMac

Catalog ID: 5500W

2-Gang MASQUE® 5000 Wallplate, Decorator, White

TayMac® MASQUE® 5000 Series Cover wall plates provide a contemporary, designer look. The wall plates provide enhanced aesthetics and durability. Includes screws in matching finish.

  • Achieve fantastic colors - MASQUE® 5000 Series wall plates are easily painted or wallpapered to match or complement walls
  • Unbreakable premium plastic wall plates
  • Won't not crack or distort during installation
  • Hides outdated, discolored outlets
  • Customize with MASQUE® Adapters
  • Includes screw(s) in matching finish

General

Application

Designed for home and commercial use for enhanced ascetics and durability.

Catalog Number

5500W

Color

White

Finish Type

Textured

Material

Plastic

Number of Gang(s)

2-Gang

Product Family

Non-Metallic

Product Type

Wallplates

Series

MASQUE® Series

Sub Brand

MASQUE® 5000 Series

UPC

092326101462

Wall Plate Opening

Decorator/Rocker

Dimensions

Dimensions

0.32 in x 4.75 in x 4.75 in

Height

4.75 in

Length

0.32 in

Weight

0.103 lb

Width

4.75 in

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

5390