1-Gang Metal Wallplate, Princess, Single Receptacle 1.40 in. dia., White Smooth
Image of WRW-SR2 1-Gang Metal Wallplate, Princess, Single Receptacle 1.40 in. dia., White Smooth
Image of WRW-SR2 1-Gang Metal Wallplate, Princess, Single Receptacle 1.40 in. dia., White Smooth
Image of WRW-SR2 1-Gang Metal Wallplate, Princess, Single Receptacle 1.40 in. dia., White Smooth

1-Gang Metal Wallplate, Princess, Single Receptacle 1.40 in. dia., White Smooth

Brand: TayMac

Catalog ID: WRW-SR2

1-Gang Metal Wallplate, Princess, Single Receptacle 1.40 in. dia., White Smooth

  • Easily primed and painted to match or complement walls.
  • Won't bow, crack or distort during installation.
  • Premium North American powder coat.
  • Includes screw(s) in matching finish.

General

Catalog Number

WRW-SR2

Color

White

Finish Type

Smooth

Material

Metal

Number of Gang(s)

1-Gang

Product Family

Metallic Maxi / Princess

Product Type

Wallplates

Size

Princess

Style

Receptacle 1.40 in Hole

UPC

092326115780

Dimensions

Dimensions

0.19 in x 2.76 in x 5 in

Height

5 in

Length

0.19 in

Package Height

5.28 in

Package Length

5.31 in

Package Weight

3.263 lb

Package Width

3.03 in

Size

Princess

Weight

0.126 lb

Width

2.76 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

100

Minimum Pack Quantity

25

Pallet Quantity

7000