Image of 2000W 1-Gang MASQUE® 2000 Wallplate, Duplex, White
Image of 2000W 1-Gang MASQUE® 2000 Wallplate, Duplex, White
play
3D View
play
360 View
+3
MASQUE® Wallplates

1-Gang MASQUE® 2000 Wallplate, Duplex, White

Brand: TayMac

Catalog ID: 2000W

Collection name: MASQUE®

1-Gang MASQUE® 2000 Wallplate, Duplex, White

  • Achieve fantastic colors - MASQUE® 2000 Series wall plates are easily painted or wallpapered to match or complement walls
  • Unbreakable premium plastic wall plates
  • Won't not crack or distort during installation
  • Hides outdated, discolored outlets
  • Includes screw(s) in matching finish

Product details

General

Application

Designed for home and commercial use for enhanced ascetics and durability.

Catalog Number

2000W

Color

White

EU RoHS Indicator

Contact Manufacturer

Finish Type

Textured

Material

Plastic

Number of Gang(s)

1-Gang

Series

Grounded Duplex

Sub Brand

2000 Series

UPC

092326101868

Wall Plate Opening

Grounded Duplex

Dimensions

Dimensions

0.21 in x 2.93 in x 4.75 in

Height

4.75 in

Length

0.21 in

Weight

0.066 lb

Width

2.93 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

50

Minimum Pack Quantity

50

Pallet Quantity

9800

Resources and downloads

Media

Videos

play
MASQUE® Wallplates

3D AR Model

360 View