Image of A10W ALLURE® Series, Decorator Insert, White

ALLURE® Series, Decorator Insert, White

Brand: TayMac

Catalog ID: A10W

Collection name: ALLURE®

ALLURE® Decorator Insert, White

  • Use one plate with different inserts to fit any combination of outlet or switch.
  • Quick and easy to install in under a minute with no electrical work.
  • Saves time and money by covering existing devices instead of replacing them.
  • Polycarbonate material resists wear and tear.

General

Catalog Number

A10W

Color

White

EU RoHS Indicator

Contact Manufacturer

Material

Plastic

Series

ALLURE® Series

Style

Decorator Outlet

Sub Brand

ALLURE®

UPC

092326711012

Dimensions

Dimensions

0.24 in x 1.81 in x 3.71 in

Height

3.71 in

Length

0.24 in

Weight

0.031 lb

Width

1.81 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

240

Minimum Pack Quantity

3

Pallet Quantity

6480