Image of 2500I 1-Gang MASQUE® Decorator Cover, Duplex, Ivory
Image of 2500I 1-Gang MASQUE® Decorator Cover, Duplex, Ivory
play
MASQUE® Wallplates

1-Gang MASQUE® Decorator Cover, Duplex, Ivory

Brand: TayMac

Catalog ID: 2500I

Collection name: MASQUE®

1-Gang MASQUE® Decorator Cover, Duplex, Ivory

  • No re-wire required
  • Completely covers old outdated outlets and switches
  • Polycarbonate material resists wear and tear
  • Won't crack or distort during installation
  • Includes screw(s) in matching finish

Product details

General

Application

Improve the appearance of any room in seconds, creating a dsigner look by covering the old outlet, not replacing it. There is no need to rewire, saving time and money.

Catalog Number

2500I

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Material

PVC

Number of Gang(s)

1-Gang

Series

Grounded Duplex

Sub Brand

Decorator Cover®

UPC

092326101769

Dimensions

Dimensions

0.32 in x 3.19 in x 5 in

Height

5 in

Length

0.32 in

Weight

0.078 lb

Width

3.19 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

50

Minimum Pack Quantity

50

Pallet Quantity

9800

Resources and downloads

Media

Videos

play
MASQUE® Wallplates