


Brand: TayMac
Catalog ID: WRTI-TT
Catalog Number
WRTI-TT
Color
Ivory
Finish Type
Textured
Material
Metal
Number of Gang(s)
2-Gang
Product Family
Metallic Maxi / Princess
Product Type
Wallplates
Size
Maxi
Style
2-Toggle
UPC
092326180429
Dimensions
0.15 in x 4.56 in x 5.01 in
Height
5.01 in
Length
0.15 in
Package Height
5.28 in
Package Length
4.84 in
Package Weight
2.094 lb
Package Width
2.13 in
Size
Maxi
Weight
0.201 lb
Width
4.56 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
Number of Gang(s)
2-Gang
Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
4500