TAYMAC
Image of 4000W 1-Gang MASQUE® Decorator Cover, Duplex, White
Image of 4000W 1-Gang MASQUE® Decorator Cover, Duplex, White
play
3D View
play
360 View
+3
MASQUE® Wallplates

1-Gang MASQUE® Decorator Cover, Duplex, White

Brand: TayMac

Catalog ID: 4000W

Collection name: MASQUE®

1-Gang MASQUE® 2000 Wallplate, Toggle, White

  • Achieve fantastic colors - MASQUE® 2000 Series wall plates are easily painted or wallpapered to match or complement walls
  • Unbreakable premium plastic wall plates
  • Won't not crack or distort during installation
  • Hides outdated, discolored outlets
  • Includes screw(s) in matching finish

Product details

General

Application

Designed for home and commercial use for enhanced ascetics and durability.

Catalog Number

4000W

Color

White

EU RoHS Indicator

Contact Manufacturer

Finish Type

Textured

Material

Plastic

Number of Gang(s)

1-Gang

Series

Toggle

Sub Brand

MASQUE® 2000 Series

UPC

092326101905

Wall Plate Opening

Toggle

Dimensions

Dimensions

0.32 in x 2.93 in x 4.75 in

Height

4.75 in

Length

0.32 in

Weight

0.076 lb

Width

2.93 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

50

Minimum Pack Quantity

50

Pallet Quantity

9800

Resources and downloads

Customer Notices

Specifications

Certifications

Terms and Conditions

Media

Videos

play
MASQUE® Wallplates

3D AR Model

360 View